19-inch bracket type F with / without handle holes for EMC sealing (textile)

Imagen para 19-inch bracket type F with / without handle holes for EMC seali de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • 19" bracket is bolted laterally with the side panel to the horizontal rail

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Mounting - Brackets and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Configuration
 
Número de catálogo Height mm Qty Description Description Height U
Número de catálogo Height mm Qty Description Description Height U
132.6 PU 1 pair without handle holes Al extrusion for textile EMC gasket rear side etched, front anodised 3
132.6 PU 1 pair with handle holes Al extrusion for textile EMC gasket, rear side etched, front anodised, please order front handles separately, see page 3
177.0 PU 1 pair without handle holes - 4
177.0 PU 1 pair with handle holes - 4
265.9 PU 1 pair without handle holes - 6
265.9 PU 1 pair with handle holes - 6
399.3 PU 1 pair without handle holes - 9
399.3 PU 1 pair with handle holes - 9