Plain steel door, 3-point locking, IP 55, RAL 7021/ RAL 7035 (Varistar)

Imagen para Plain steel door, 3-point locking, IP 55, RAL 7021/ RAL 7035 (Varistar) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Opening angle 180°
  • St, 1 mm
  • Steel door with mounting frame fitted on inside; suitable for large cut-outs and mounting (fixes with M5 screws, 25 mm height increments)
  • Lever handle with built-in push button, incl. earthing
  • 3 point locking

    Product family:

    Varistar

    Note:

    Please order DIN profile half cylinder for lever handle separately

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Número de catálogo Height U Height mm Width mm Colour Description
Número de catálogo Height U Height mm Width mm Colour Description
24 1200.0 600.0 RAL 7021 plain
24 1200.0 600.0 RAL 7035 light grey plain
24 1200.0 800.0 RAL 7021 plain
24 1200.0 800.0 RAL 7035 light grey plain
29 1400.0 600.0 RAL 7021 Steel door, 3‐point locking
29 1400.0 600.0 RAL 7035 light grey plain
29 1400.0 800.0 RAL 7021 plain
29 1400.0 800.0 RAL 7035 light grey plain
33 1600.0 600.0 RAL 7021 plain
33 1600.0 600.0 RAL 7035 light grey plain
33 1600.0 800.0 RAL 7021 plain
33 1600.0 800.0 RAL 7035 light grey plain
38 1800.0 600.0 RAL 7021 plain
38 1800.0 600.0 RAL 7035 light grey plain
38 1800.0 800.0 RAL 7021 plain
38 1800.0 800.0 RAL 7035 light grey plain
42 2000.0 600.0 RAL 7021 plain
42 2000.0 600.0 RAL 7035 light grey plain
42 2000.0 800.0 RAL 7021 plain
42 2000.0 800.0 RAL 7035 light grey plain
47 2200.0 600.0 RAL 7021 plain
47 2200.0 600.0 RAL 7035 light grey plain
47 2200.0 800.0 RAL 7021 plain
47 2200.0 800.0 RAL 7035 light grey plain