Door, perforated, 4-point locking, EMC (Varistar), RAL 7021/ RAL 7035

Imagen para Door, perforated, 4-point locking, EMC (Varistar), RAL 7021/ RAL 7035 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • perforated door for EMC applications with 4-point locking
  • Exterior painted (RAL 7021), interior AlZn
  • Opening angle 180°
  • Lever handle with push button, incl. earthing

    Product family:

    Varistar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Height U / mm
Width mm
 
Número de catálogo Height U Height mm Width mm Colour
Número de catálogo Height U Height mm Width mm Colour
24 1200.0 600.0 RAL 7021
24 1200.0 600.0 RAL 7035 light grey
24 1200.0 800.0 RAL 7021
24 1200.0 800.0 RAL 7035 light grey
29 1400.0 600.0 RAL 7021
29 1400.0 600.0 RAL 7035 light grey
29 1400.0 800.0 RAL 7021
29 1400.0 800.0 RAL 7035 light grey
33 1600.0 600.0 RAL 7021
33 1600.0 600.0 RAL 7035 light grey
33 1600.0 800.0 RAL 7021
33 1600.0 800.0 RAL 7035 light grey
38 1800.0 600.0 RAL 7021
38 1800.0 600.0 RAL 7035 light grey
38 1800.0 800.0 RAL 7021
38 1800.0 800.0 RAL 7035 light grey
42 2000.0 600.0 RAL 7021
42 2000.0 600.0 RAL 7035 light grey
42 2000.0 800.0 RAL 7021
42 2000.0 800.0 RAL 7035 light grey
47 2200.0 600.0 RAL 7021
47 2200.0 600.0 RAL 7035 light grey
47 2200.0 800.0 RAL 7021
47 2200.0 800.0 RAL 7035 light grey