Perforated EMC base plate, with cable ducting

Imagen para Perforated EMC base plate, with cable ducting de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Dimensions of rear opening on 600 mm wide cabinets: 359 x 60 mm; on 800 m wide cabinets: 559 x 60 mm
  • incl. GND/earthing
  • AlZn, 1.5 mm

    Product family:

    Varistar

    Accessory category:

    Base/ Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Width mm
 
Número de catálogo Depth mm Width mm Qty Description
Número de catálogo Depth mm Width mm Qty Description
600.0 600.0 1 piece AlZn, 1.5 mm, incl. GND/earthing; opening at rear: for cabinet width of 600 mm: 359 x 60 mm, for cabinet width of 800 mm: 559 x 60 mm
600.0 800.0 1 piece AlZn, 1.5 mm, incl. GND/earthing; opening at rear: for cabinet width of 600 mm: 359 x 60 mm, for cabinet width of 800 mm: 559 x 60 mm
800.0 600.0 1 piece AlZn, 1.5 mm, incl. GND/earthing; opening at rear: for cabinet width of 600 mm: 359 x 60 mm, for cabinet width of 800 mm: 559 x 60 mm
800.0 800.0 1 piece AlZn, 1.5 mm, incl. GND/earthing; opening at rear: for cabinet width of 600 mm: 359 x 60 mm, for cabinet width of 800 mm: 559 x 60 mm
1000.0 600.0 1 piece AlZn, 1.5 mm, incl. GND/earthing; opening at rear: for cabinet width of 600 mm: 359 x 60 mm, for cabinet width of 800 mm: 559 x 60 mm