Modem shelve (Epcase)

Imagen para Modem shelve (Epcase) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Assembly onto the cable support rail or direct onto the case
  • For fixing modems and other devices
  • Static load‐carrying capacity 3 kg

    Product family:

    Epcase

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Depth mm Width mm Qty Colour Material Finish
Número de catálogo Depth mm Width mm Qty Colour Material Finish
150.0 200.0 1 piece RAL 7035 light grey Steel paint