EMC base plate, one-piece, IP 55

Imagen para EMC base plate, one-piece, IP 55 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Installation from outside
  • AlZn, 1.5 mm
  • incl. GND/earthing

    Product family:

    Varistar

    Note:

    Assembled from the bottom

    Accessory category:

    Base/ Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Width mm
 
Número de catálogo Depth mm Width mm Qty Description Description
Número de catálogo Depth mm Width mm Qty Description Description
600.0 600.0 1 piece External assembly AlZn, 1.5 mm, incl. GND/earthing, assembly from outside
800.0 600.0 1 piece External assembly Al-Zn, 1.5 mm, incl. GND/earthing, assembly from outside
600.0 800.0 1 piece External assembly Al-Zn, 1.5 mm, incl. GND/earthing, assembly from outside
800.0 800.0 1 piece External assembly Al-Zn, 1.5 mm, incl. GND/earthing, assembly from outside
300.0 600.0 1 piece External assembly Al-Zn, 1.5 mm, incl. GND/earthing, assembly from outside
900.0 600.0 1 piece External assembly Al-Zn, 1.5 mm, incl. GND/earthing, assembly from outside
1000.0 600.0 1 piece External assembly Al-Zn, 1.5 mm, incl. GND/earthing, assembly from outside
900.0 800.0 1 piece External assembly Al-Zn, 1.5 mm, incl. GND/earthing, assembly from outside
1000.0 800.0 1 piece External assembly Al-Zn, 1.5 mm, incl. GND/earthing, assembly from outside