Connecting plate for door and rear panel

Imagen para Connecting plate for door and rear panel de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Height 400 mm
  • Plain or with brush strip
  • St, 1 mm
  • Can also be fitted at top
  • Connecting plate for door and rear panel

    Product family:

    Varistar

    Note:

  • The height of the door and rear panel must be chosen to be 40 mm less than the cabinet height
  • Connecting plate cannot be used with double door
  • Accessory category:

    Doors, shortened

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Color
Type
 
Número de catálogo Height mm Width mm Qty Colour Description Class of protection
Número de catálogo Height mm Width mm Qty Colour Description Class of protection
400.0 600.0 1 piece RAL 7021 Connecting plate plain IP 20
400.0 800.0 1 piece RAL 7021 Connecting plate plain IP 20
400.0 600.0 1 piece RAL 7021 Connecting plate with cable ducting IP 20
400.0 800.0 1 piece RAL 7021 Connecting plate with cable ducting IP 20
400.0 600.0 1 piece RAL 7021 Connecting plate plain IP 55
400.0 800.0 1 piece RAL 7021 Connecting plate plain IP 55
400.0 600.0 1 piece RAL 7035 Connecting plate plain IP 20
400.0 800.0 1 piece RAL 7035 Connecting plate plain IP 20
400.0 600.0 1 piece RAL 7035 Connecting plate with cable ducting IP 20
400.0 800.0 1 piece RAL 7035 Connecting plate with cable ducting IP 20
400.0 600.0 1 piece RAL 7035 Connecting plate plain IP 55
400.0 800.0 1 piece RAL 7035 Connecting plate plain IP 55