Assembly kits (Varistar)

Imagen para Assembly kits (Varistar) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounting of components possible from the inside as well as from the outside
  • For direct assembly of 19" panel/slide mounts, depth members and further components on VARISTAR frame
  • Assembly by clipping in the cage nut into frame or depth member
  • Fixing materials kit is required if rear panel with quick-release fastener is fitted above the connecting plate

    Product family:

    Varistar

    Accessory category:

    Mounting hardware

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Número de catálogo Description Qty Description
Número de catálogo Description Qty Description
Assembly kit, earthed - -
For assembly of connecting plate if used with rear panel PU 1 kit only required where rear panel is mounted above the connecting plate
Taptite screws, M6 taptite, PU 50 pieces PU 50 pieces -