19" Swing frame (Varistar), swing frame trim / stop

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Inclusive of handle and cut-out for cable eyes
  • To cover the gap between swing frame and cabinet upright for 800 mm wide cabinets
  • Max. swing bracket: 120 or 160
  • For swing frame with load-carrying capacity150 kg, a stop is recommended for security reasons
  • For symmetrically assembled swing frame (2 slim trims, 100 mm each)
  • Locking no. 333
  • Spare key for DIN semi-profile cylinder

    Product family:

    Varistar

    Accessory category:

    Swing frame

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Height U / mm
Configuration
 
Número de catálogo Width mm Qty Description Description For cabinet width For cabinet height
Número de catálogo Width mm Qty Description Description For cabinet width For cabinet height
600.0 PU 1 kit 120 for 600mm width St; for safety reasons a swing frame stop is recommended - -
800.0 PU 1 kit 160 for 800mm width St, usable only in connection with 160° hinge, swing frame stop is recommended for safety reasons - -
- PU 2 pieces Cabinet width 800 mm is screwed to the swing frame in place of the 120° hinge - -
- 1 piece safety lock for swing frame, instead of square lock, incl. 2 keys - -
- 1 piece For DIN profile semi-cylinder - - -
200.0 1 piece Trim asymmetrical St, 1.5 mm, RAL 7021, trim (item 1, width 200 mm) incl. handle (item 2) and cut‐out for cable eyes 800.0 25
100.0 PU 2 pieces 21 U, symmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, 2 x width 100 mm) incl. handle (item 2)    and cut‐out for cable eyes 800.0 25
200.0 PU 1 kit 25 U, asymmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, width 200 mm) incl. handle (item 2) and cut‐out for cable eyes 800.0 29
100.0 PU 2 pieces 25 U, symmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, 2 x width 100 mm) incl. handle (item 2)    and cut‐out for cable eyes 800.0 29
200.0 1 piece 30 U, asymmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, width 200 mm) incl. handle (item 2) and cut‐out for cable eyes 800.0 33
100.0 PU 2 pieces 30 U, symmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, 2 x width 100 mm) incl. handle (item 2)    and cut‐out for cable eyes 800.0 33
200.0 1 piece 34 U, asymmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, width 200 mm) incl. handle (item 2) and cut‐out for cable eyes 800.0 38
100.0 PU 2 pieces 34 U, symmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, 2 x width 100 mm) incl. handle (item 2)    and cut‐out for cable eyes 800.0 38
200.0 1 piece 39 U, asymmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, width 200 mm) incl. handle (item 2) and cut‐out for cable eyes 800.0 42
100.0 PU 2 pieces 39 U, symmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, 2 x width 100 mm) incl. handle (item 2)    and cut‐out for cable eyes 800.0 42
200.0 1 piece 43 U, asymmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, width 200 mm) incl. handle (item 2) and cut‐out for cable eyes 800.0 47
100.0 PU 2 pieces 43 U, symmetrical assembly St, 1.5 mm, RAL 7021, trim (item 1, 2 x width 100 mm) incl. handle (item 2)    and cut‐out for cable eyes 800.0 47