RackPower PDU 230 VAC monophasé (montage en rack ou sur panneau)

Imagen para RackPower PDU 230 VAC monophasé (montage en rack ou sur panneau) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

ESTÁNDARES INDUSTRIALES:

UL Listed File E309439 UL 60950-1 Information Technology Equipment cUL Listed File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment FCC, CE, RoHs, REACH
  • RackPower Intelligent Power Distribution Units addresses controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures
  • Input 230 VAC, Single Phase
  • External communications and monitoring - protected and secure LAN connections
  • Field Replaceable Hot swappable Smart Monitor (RP-Meter) and DC Module

    Type:

    Intelligent PDUs

    Number of phases:

    1

    Note:

  • To configure your PDU, go to http://schroff.biz/PDU_Webapp/
  • RackPower iPDUs can also configured to your specifications and treated as a custom order. Contact Customer Service to place an order

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Height mm Width mm Length mm Number of Sockets Input Height U
Número de catálogo Height mm Width mm Length mm Number of Sockets Input Height U
80.0 54.0 1350.0 20 230 V, 16 A -
80.0 54.0 1350.0 20 230 V, 16 A -
80.0 54.0 1350.0 24 230 V, 32 A -
44.5 350.0 437.5 8 230 V, 16 A 1
88.9 350.0 437.5 8 230 V, 16 A 2
88.9 350.0 437.5 8 230 V, 16 A 2
80.0 54.0 1350.0 20 230 V, 16 A -
80.0 54.0 1350.0 24 230 V, 32 A -
80.0 54.0 1350.0 8 230 V, 16 A -
80.0 54.0 1350.0 20 230 V, 16 A -
80.0 54.0 1350.0 24 230 V, 32 A -
85.0 90.0 1650.0 20 230 V, 32 A -