RackPower PDU 110 VAC Single Phase

Imagen para RackPower PDU 110 VAC Single Phase de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

ESTÁNDARES INDUSTRIALES:

UL Listed File E309439 UL 60950-1 Information Technology Equipment cUL Listed File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment FCC, CE, RoHs, REACH

    RackPower Intelligent Power Distribution Units are a configured to order product that addresses controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of features.

    Type:

    Intelligent PDUs

    NOTAS:

  • To configure your PDU, go to http://schroff.biz/PDU_Webapp/
  • All RackPower iPDUs are configured to your specifications and treated as a custom order.
  • PROPIEDADES:

  • Single or multi-phase
  • Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
  • Global plug and receptacles NEMA and IEC rated
  • 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
  • External communications and monitoring – protected and secure LAN connections
  • Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
  • Field Replaceable “Hot swappable” Smart Monitor (RP-Meter) and DC Module
  • Remote power on/off switch
  • 19” Rack Mounting (1 and 2 RU offering)
  • Versatile vertical / rack and cabinet mounting
  • Surge protection
  • Dual Power feed entry for single phase RackPower PDUs
  • Temperature sensor or temperature & humidity sensor
  • Power cord whip – various lengths, color and plugs
  • ESPECIFICACIONES:

  • Steel housing
  • Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
  • Mounting hardware
  • ACABADO:

    Standard is black, other finishes available

Note:

  • All RackPower iPDUs are configured to your specifications and treated as a custom order.
  • Select product specifications before modifying or adding to project list or requesting a quote.

     
    Número de catálogo Mounting Style
    Número de catálogo Mounting Style
    Rack Mount
    Panel Mount