SCHUKO socket strip

Imagen para SCHUKO socket strip de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Socket strips with C19 IEC sockets
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Vertical mounting (19" version horizontal or vertical)
  • Connecting cable 2 m, with connector in accordance with IEC 60309
  • Mounting height 1 U

    Type:

    Socket strip

    Number of phases:

    1

    Output Sockets:

    IEC C19

    Input Cable:

    IEC 60309 connector

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Sockets
Type
 
Número de catálogo Depth mm Height mm Length mm Input Number of Sockets Height U
Número de catálogo Depth mm Height mm Length mm Input Number of Sockets Height U
44.0 44.0 438.5 230 VAC, 16 A 8 x IEC C19 1
44.0 44.0 947.5 230 VAC, 16 A 12 x IEC C19 1
44.0 44.0 947.5 230 VAC, 32 A 12 x IEC C19 1