Kit de unidad enchufable tipo bastidor, no apantallado, sin perforaciones, recorte trasero para conector individual

Imagen para Kit de unidad enchufable tipo bastidor, no apantallado, sin perf de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
  • Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
  • Cover plate without perforation

    Surface:

    Anodized

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Kits

    Mechanical Shielding:

    Component and Solder Side

    Cooling:

    None

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
167.0 128.4 2.5 3 8
167.0 128.4 2.5 3 10
167.0 128.4 2.5 3 12
167.0 128.4 2.5 3 14
167.0 128.4 2.5 3 21
167.0 128.4 2.5 3 28
167.0 128.4 2.5 3 42
167.0 261.8 2.5 6 8
167.0 261.8 2.5 6 10
167.0 261.8 2.5 6 12
167.0 261.8 2.5 6 14
167.0 261.8 2.5 6 21
167.0 261.8 2.5 6 28
167.0 261.8 2.5 6 42
227.0 128.4 2.5 3 8
227.0 128.4 2.5 3 10
227.0 128.4 2.5 3 12
227.0 128.4 2.5 3 14
227.0 128.4 2.5 3 21
227.0 128.4 2.5 3 28
227.0 128.4 2.5 3 42
227.0 261.8 2.5 6 8
227.0 261.8 2.5 6 10
227.0 261.8 2.5 6 12
227.0 261.8 2.5 6 14
227.0 261.8 2.5 6 21
227.0 261.8 2.5 6 28
227.0 261.8 2.5 6 42