Series 87

Imagen para Series 87 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
SKU: 87
Back To Product
  • PCB board thickness .79 mm (.031 in), 1.6 mm (.063 in), 2.4 mm (.093 in), 3.2 mm (.125 in)
  • Provides insertion and extraction assistance
  • Has a latch for positive locking
  • Mechanical advantage TBD
  • Designed for sheet metal chassis applications
  • Molded from nylon (type 6) or 10% graphite filled polycarbonate (type 6/6)

    APLICACIÓN:

    The Series 87 provides extraction assistance of printed circuit boards with high density connector contact and multiple connectors within sheet metal enclosures. Molded from type 6/6 nylon, can be used in environments up to 121C (250F) continuously and is resistant to alkalines, weak acids, and common solvents.

    Installation:

    Affixed to the PCB with two roll pins - one for the pivot point and the other for positive locking. Two extractors are recommended for PCBs taller than 127 mm (5.0 in).

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Lead Time:

  • Standard product available in 4-6 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * País/Región
    Get Price and Availability Get Price and Availability

    Datos Técnicos

    Material Type 6/6 Nylon
    Roll Pin Stainless steel, passivated