Series 107

Imagen para Series 107 - Inserter/Extractor de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
SKU: 107
Back To Product
  • DSCC 83023
  • Ample gripping surface / area for hot stamping
  • Mechanical advantage 4.5 : 1
  • PCB board thickness 1.6 mm (.063 in)
  • Molded from nylon (type 6) or 10% graphite filled polycarbonate (type 6/6)
  • Designed for sheet metal chassis applications
  • Provides insertion and extraction assistance

    APLICACIÓN:

    The Series 107 provides 4.5 : 1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contact and multiple connectors within sheet metal enclosures. Molded from type 6/6 nylon, can be used in environments up to 121C (250F) continuously and is resistant to alkalines, weak acids, and common solvents.

    Installation:

    Affixed to the PCB with a single roll pin. Roll pin can be pre-assembled into the extractor upon request. Two extractors are recommended for PCBs taller than 127 mm (5.0 in).

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Lead Time:

  • Standard product available in 4-6 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * País/Región
    Get Price and Availability Get Price and Availability

    Datos Técnicos

    Material Type 6/6 Nylon
    Roll Pin Stainless steel, passivated