Minipac, Case, Trapezium Shape, Desktop

Imagen para Minipac, Case, Trapezium Shape, Desktop de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 24814-008
Back To Product
  • Desktop version
  • PCB thickness 1.6 mm, spacing 15.24 mm (3 HP)
  • Length D = 100 mm, width of long side 74.2 mm, width of short side 54.5 mm, height 46.1 mm
  • Accommodates 3 non-standardised PCBs (height 50, 60 and 65 mm, depth 100/160 mm)

    Product family:

    Minipac

    Note:

  • On request: ‐ Other case lengths ‐ Cut‐outs for LEDs, switches, connectors or couplings   (USB, SUB‐D) ‐ Individual printing on cover plate
  • On request: Other case lengths; Cut-outs for LEDs, switches, connectors or couplings (USB, SUB-D); Individual printing on cover plate
  • Material:

    Aluminum

    Application:

    Desktop

    Type:

    Case

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Length mm 100.5
Application For board heights 50, 60 and 65 mm
Application For board depth 100 mm

El suministro incluye:

Artículo Cantidad Descripción
1 1 Case, trapeziform, Al extrusion
2 2 Lateral cover plate, 2.5 mm, anodised
3 1 Fixing material kit, user manual

Accesorios

Artículo
Thmbnail Image Rubber foot, for desktop version, Ø 7,9 mm, height 2,2 mm, PU 4 pieces 21102-025 Añadir artículo a una lista de proyectos add item to project list