VARISTAR Server - Single cabinet

Imagen para VARISTAR Server - Single cabinet de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Server cabinet with perforated doors
  • Ingress protection class IP 20
  • Static load-carrying capacity up to 800 kg (Heavy Duty)
  • Installation of different servers possible
  • 2 colour versions: blackgrey (RAL 7021) and blackgrey/light grey (RAL 7021/7035

Select product specifications before modifying or adding to project list or requesting a quote.

No hay artículos disponibles