VXS

Imagen para VXS de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Data transfer rate up to 10 Gb/s per port (differential pair)
  • Links the parallel VME bus to serial data cables
  • Downward compatible with VME/VME64x
  • Links the parallel VME bus to serial data cables
  • Links the parallel VME bus to serial data cables
  • Downward compatible with VME/VME64x
  • Downward compatible with VME/VME64x
  • Data transfer rate up to 10 Gb/s per port (differential pair)
  • Data transfer rate up to 10 Gb/s per port (differential pair)
  • Downward compatible with VME/VME64x

    Specification:

    VXS

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
Número de catálogo Height mm Number of slots Width mm Power connector Rear I/O Description Height U
Número de catálogo Height mm Number of slots Width mm Power connector Rear I/O Description Height U
128.5 7 151.4 2x P47 Yes, on VME64x Slots 4 VME64x slots, 3VXS payload slots, ring connected 6
128.5 4 80.28 Powerbugs yes 1 VXS switch slot and 3 VXS payload slots 6
128.5 12 242.0 Powerbugs yes 2 VXS switch slots and 10 VXS payload slots 6
128.5 20 405.4 Powerbugs yes 2 VXS switch slots and 18 VXS payload slots 6