CPCI backplanes secondary, system slot to right

Imagen para CPCI backplanes secondary, system slot to right de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • CompactPCI backplane, secondary
  • CompactPCI backplane, secondary
  • CompactPCI backplane, secondary

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
Número de catálogo Number of slots Width mm System slot Rear I/O Description Height U
Número de catálogo Number of slots Width mm System slot Rear I/O Description Height U
4 80.0 right yes, on P2 32-bit sesondary CompactPCI BP 3
7 141.0 right yes, on P2 32-bit sesondary CompactPCI BP 3