- 3 U/4 HP
- Aluminum, 2.5 mm, front anodized, rear iridescent green chromated
Note:
- Please order fixing material (sleeves, collar screws) separately
- Delivery is in standard pack multiples. Pricing is per individual item
Specification:
- IEEE 1101.1/10
- IEC 60297-3-101
Surface:
Al, Front Anodized, Rear Passivated, Untreated Edges
Assembly:
Screw on - Front Side
EMC Shielding:
Unshielded
Type:
Individual Components
Individual Component Type:
Front Panels
Standard pack quantity (SPQ):
Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity
Connect With Us