- for stainless steel EMC gasket
- Aluminum, 2.5 mm, front anodized, rear iridescent green chromated
- 3 U/4 HP
Note:
- Please order fixing material (sleeves, collar screws) separately
- Delivery is in standard pack multiples. Pricing is per individual item
- Please order stainless steel EMC gasket separately
Specification:
- IEC 60297-3-101
- IEEE 1101.1/10
Surface:
Al, Front Anodized, Rear Passivated, Untreated Edges
Assembly:
Screw on - Front Side
EMC Shielding:
Shieldable with Stainless Steel Gasket
Type:
Individual Components
Individual Component Type:
Front Panels
Standard pack quantity (SPQ):
Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity
Connect With Us