VPX backplane

Imagen para VPX backplane de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 3 U, 5 or 7 slot, with/without rear I/O
  • 3 U, 5 or 7 slot, with/without rear I/O
  • 3 U, 5 or 7 slot, with/without rear I/O
  • 3 U, 5 or 7 slot, with/without rear I/O
  • 3 U, 5 or 7 slot, with/without rear I/O

    Specification:

    VPX

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Slots
Rear I/O
 
Número de catálogo Number of slots Width mm Backplane type Rear I/O Description Height U
Número de catálogo Number of slots Width mm Backplane type Rear I/O Description Height U
5 120.67 Full Mesh no Full-mesh, 0.8" slot pitch 3
5 120.67 Full Mesh yes Full-mesh, 0.8" slot pitch 3
7 186.46 Single star no VITA 65, BKP-3-CENO7-15.2.3-3 backplane profile 3
7 186.46 Single star yes VITA 65, BKP-3-CENO7-15.2.3-3 backplane profile 3