CPCI backplanes, system slot to left

Imagen para CPCI backplanes, system slot to left de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit
  • CPCI backplane with system slot to left, 3 and 6 U, 32 and 64 bit

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Number of Slots
Rear I/O
Version
 
Número de catálogo Number of slots Width mm V I/O System slot Rear I/O Description Height U
Número de catálogo Number of slots Width mm V I/O System slot Rear I/O Description Height U
5 100.6 3.3 left yes, on P2 32-bit CompactPCI bus 3
6 121.0 3.3 left yes, on P2 32-bit CompactPCI bus 3
8 161.56 3.3 left yes, on P2 32-bit CompactPCI bus 3
2 39.64 3.3 left no 64-bit CompactPCI bus 3
3 60.0 3.3 left no 64-bit CompactPCI bus 3
4 80.28 3.3 left no 64-bit CompactPCI bus 3
8 161.56 3.3 left no 64-bit CompactPCI bus 3
3 60.0 3.3 left yes, on P3..P5 64-bit CompactPCI bus 6
4 80.28 3.3 left yes, on P3..P5 64-bit CompactPCI bus 6
5 100.59 3.3 left yes, on P3..P5 64-bit CompactPCI bus 6
8 161.56 3.3 left yes, on P3..P5 64-bit CompactPCI bus 6
5 100.6 5.0 left yes, on P2 32-bit CompactPCI bus 3
6 121.0 5.0 left yes, on P2 32-bit CompactPCI bus 3
8 161.56 5.0 left yes, on P2 32-bit CompactPCI bus 3
2 39.64 5.0 left no 64-bit CompactPCI bus 3
3 60.05 5.0 left no 64-bit CompactPCI bus 3
4 80.28 5.0 left no 64-bit CompactPCI bus 3
8 161.56 5.0 left no 64-bit CompactPCI bus 3
3 39.6 5.0 left yes, on P3..P5 64-bit CompactPCI bus 6
4 80.28 5.0 left yes, on P3..P5 64-bit CompactPCI bus 6
5 100.59 5.0 left yes, on P3..P5 64-bit CompactPCI bus 6
8 161.56 5.0 left yes, on P3..P5 64-bit CompactPCI bus 6