19" front panel made of plastic

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Attractive design
  • Simple fitting by clipping onto the 19" plane

    Accessory category:

    Mechanical Accessories

    Accessory type:

    19" front panel

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Material
 
Número de catálogo Height U Height mm Color/Surface
Número de catálogo Height U Height mm Color/Surface
1 43.6 plastic, black
1 43.6 plastic, light grey
2 88.1 plastic, black
2 88.1 plastic, light grey
6 270 plastic, black
6 270 plastic, black
6 270 plastic, light grey
6 270 plastic, light grey