Front handle (RatiopacPRO air)

Imagen para Front handle (RatiopacPRO air) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • This product is no longer available
  • For this product is a replacement available
  • Link to the replacement product in the Download area
  • ----------------------------------------------------------------------------
  • Retrofittable
  • The front handles are bolted to the 19" mounting brackets of the RatiopacPRO case (2 additional drilled holes required)
  • Static load-carrying capacity 35 kg per pair

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Handle

    Note:

    Further handles available on request

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo A For case height [U]
Número de catálogo A For case height [U]
129.0 3
173.5 4
262.4 6