EMC gasketing side panel – cover plate (RatiopacPRO air)

Imagen para EMC gasketing side panel – cover plate (RatiopacPRO air) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Scope of delivery sufficient for one case
  • For horizontal EMC shielding between side panels and cover plates

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Número de catálogo Depth mm
Número de catálogo Depth mm
255.0
315.0
375.0
435.0
495.0