19''-mounting angle (RatiopacPRO)

Imagen para 19''-mounting angle (RatiopacPRO) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For conversion of cases with cover strip or front handle

    Product family:

    RatiopacPRO

    Note:

    No slide rails may be used when fitting into cabinets or 19" cases

    Type:

    Individual Components

    Individual Component Type:

  • Handle
  • Mounting - Brackets and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Version
 
Número de catálogo Colour Material Description Height U
Número de catálogo Colour Material Description Height U
RAL 7016 light grey Diecast aluminium RatiopacPRO 2
RAL 7016 light grey Diecast aluminium RatiopacPRO 3
RAL 7016 light grey Diecast aluminium RatiopacPRO 4
RAL 7016 light grey Diecast aluminium RatiopacPRO 5
RAL 7016 light grey Diecast aluminium RatiopacPRO 6
RAL 7016 light grey Diecast aluminium RatiopacPRO air 4
RAL 7016 light grey Diecast aluminium RatiopacPRO air 5
RAL 7016 light grey Diecast aluminium RatiopacPRO air 7