Kit EuropacPRO, diseño flexible, no apantallado, para montaje en conector

Imagen para Kit EuropacPRO, diseño flexible, no apantallado, para montaje en de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Aluminum construction
  • Subrack with side panel type F ("flexible"), Front 19" bracket included, depth-adjustable 19" bracket sold separately
  • IP 20, in accordance with IEC 60529
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Rear horizontal rails for connector mounting (IEC 60603-2 / DIN 41612)
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • Supplied as space-saving flat-pack
  • Horizontal rail type "light"

    Note:

    Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

    Load:

    Up to 11 kg

    Shock/vibration:

    < 2 g

    Design:

    EuropacPRO, Flexible

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Número de catálogo Depth mm Depth D mm Depth D1 mm Height U Width HP
Número de catálogo Depth mm Depth D mm Depth D1 mm Height U Width HP
175.0 175.0 175 3 84
235.0 235.0 175, 235 3 84
295.0 295.0 175, 235, 295 3 84
355.0 355.0 175, 235, 295, 355 3 84
175.0 175.0 175 6 84
235.0 235.0 175, 235 6 84
295.0 295.0 175, 235, 295 6 84
355.0 355.0 175, 235, 295, 340 6 84