Module with pull handle mechanism, PICMG AMC.0 R2.0

Imagen para Module with pull handle mechanism, PICMG AMC.0 R2.0 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Module conforms to Advanced MC standard
  • Fits in MicroTCA chassis or AdvancedMC carrier (e.g. cutaway, conventional or hybrid carrier)

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
Material
 
Número de catálogo Width HP Height mm h Material Description
Número de catálogo Width HP Height mm h Material Description
3 73.8 60.8 Stainless steel Single compact, 3 HP
4 73.8 60.8 Stainless steel Single mid size, 4 HP
6 73.8 60.8 Stainless steel Single full size, 6 HP
3 148.8 135.8 Stainless steel Double compact, 3 HP
4 148.8 135.8 Stainless steel Double mid size, 4 HP
6 148.8 135.8 Stainless steel Double full size, 6 HP
3 73.8 60.8 Aluminium Single compact, 3 HP
4 73.8 60.8 Aluminium Single mid-size, 4 HP
6 73.8 60.8 Aluminium Single full-size, 6 HP
3 148.8 135.8 Aluminium Double compact, 3 HP
4 148.8 135.8 Aluminium Double mid-size, 4 HP
6 148.8 135.8 Aluminium Double full-size, 6 HP