19" AC/DC switch-mode PSUs, slimpower 42W, single

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Wdith only 3 HP
  • Wide input voltage range 85 ... 254 VAC and 120 ... 360 VDC
  • Single output voltage with low interferences (low ripple < 10 mVPP)
  • Integrated decoupling diode for redundancy operation (can be activated)
  • Passive Current Share Bus
  • Signalling: Output voltage OK

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
Número de catálogo Voltage Current Power Height U Width HP
Número de catálogo Voltage Current Power Height U Width HP
5.0 6.0 30.0 3 3
12.0 3.5 42.0 3 3
15.0 2.8 42.0 3 3
24.0 1.7 41.0 3 3