19" AC/DC switch-mode PSUs, maxpower 50 W, single

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Large mains input voltage range (wide range from 90 – 264 VAC and 130 –  340 VDC)
  • Single output voltage
  • Signalling: Output voltage OK
  • Active Current Share Bus (CSB)
  • Efficiency 80%
  • Standby (no load) Power <1.5 W
  • Integrated decoupling diode for redundancy operation

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current 1
Voltage 1
 
Número de catálogo Voltage Current Power Height U Width HP
Número de catálogo Voltage Current Power Height U Width HP
5.0 9.0 45.0 3 6
5.0 9.0 45.0 3 6
5.0 9.0 45.0 3 6
5.0 9.0 45.0 3 6
5.0 9.0 45.0 3 6