19" AC/DC switch-mode PSUs, maxpower 180 W, single

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active Power Factor Correction (PFC)
  • Single output voltage
  • Integrated active decoupling for redundancy operation
  • Active Current Share Bus (CSB)
  • Signalling: Output voltage OK
  • Efficiency up to 87 %

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
Número de catálogo Voltage Current Power Height U Width HP
Número de catálogo Voltage Current Power Height U Width HP
5.0 30.0 150.0 3 8
12.0 13.0 156.0 3 8
15.0 11.0 165.0 3 8
24.0 7.0 168.0 3 8