19" AC/DC linear regulators, dual

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 2 output voltages, galvanically separated
  • High control accuracy, low residual ripple and very low interference
  • Mains/line voltage 230 VAC (can be switched to 115 VAC with mains/line voltage conversion kit)
  • Suited for medical applications (8 mm safety clearances)

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    2

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
Número de catálogo Depth mm Voltage Current Output current 2 Power Output voltage 2 Height U Width HP
Número de catálogo Depth mm Voltage Current Output current 2 Power Output voltage 2 Height U Width HP
171.93 5.0 1.4 1.4 14.0 5.0 3 10
171.93 12.0 0.4 0.4 10.0 12.0 3 6
171.93 12.0 1.0 1.0 24.0 12.0 3 10
171.93 12.0 1.5 1.5 36.0 12.0 3 14
171.93 15.0 0.4 0.4 12.0 15.0 3 6
171.93 15.0 1.0 1.0 30.0 15.0 3 10
171.93 15.0 1.5 1.5 45.0 15.0 3 14
171.93 24.0 1.2 1.2 58.0 24.0 3 14