19" AC/DC Linear regulators, single

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • High control accuracy, low residual ripple and low interference, suitable for medical applications (8 mm safety clearances)
  • Mains/line voltage 230 VAC (can be switched to 115 VAC with mains/line voltage conversion kit)
  • PSM, PSG – Output voltage can be remote controlled externally (1 ... 10 V) – Switching of control curve for sensitive loads (U/I - Fold Back) – Current measurement via shunt

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
Número de catálogo Depth mm Voltage Current Power Height U Width HP
Número de catálogo Depth mm Voltage Current Power Height U Width HP
171.93 5.0 1.5 8.0 3 6
171.93 5.0 4.0 20.0 3 10
171.93 5.0 6.0 30.0 3 14
171.93 12.0 1.1 13.0 3 6
171.93 12.0 2.8 31.0 3 10
171.93 12.0 4.2 50.0 3 14
171.93 15.0 1.0 15.0 3 6
171.93 15.0 2.2 33.0 3 10
171.93 15.0 3.5 53.0 3 14
171.93 24.0 0.6 16.0 3 6
171.93 24.0 1.5 36.0 3 10
171.93 24.0 2.5 60.0 3 14