Panel frontal, parte frontal anodizada y trasera cromada, no apantallado, montaje con tornillos

Imagen para Panel frontal, parte frontal anodizada y trasera cromada, no apa de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Partial width front panel, Al, 2.5 mm
  • AI, front anodised, rear yellow chromated

    Note:

    Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Surface:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo Height mm b1 mm b2 mm B mm For case height Thickness mm Height U Width HP
Número de catálogo Height mm b1 mm b2 mm B mm For case height Thickness mm Height U Width HP
84.0 411.5 203.2 426.4 84 2.5 2 84
128.4 - - 9.8 128.4 2.5 3 2
128.4 - - 14.9 128.4 2.5 3 3
128.4 - - 20.0 128.4 2.5 3 4
128.4 - - 25.0 128.4 2.5 3 5
128.4 - - 30.1 128.4 2.5 3 6
128.4 - - 35.2 128.4 2.5 3 7
128.4 25.4 - 40.3 128.4 2.5 3 8
128.4 35.6 - 50.5 128.4 2.5 3 10
128.4 45.7 - 60.6 128.4 2.5 3 12
128.4 55.9 - 70.8 128.4 2.5 3 14
128.4 91.4 - 106.3 128.4 2.5 3 21
128.4 127.0 - 141.9 128.4 2.5 3 28
128.4 198.1 101.6 213.0 128.4 2.5 3 42
128.4 304.8 157.5 319.7 128.4 2.5 3 63
128.4 411.5 203.2 426.4 128.4 2.5 3 84
172.9 411.5 - 426.4 172.9 2.5 4 42
172.9 411.5 203.2 426.4 172.9 2.5 4 63
172.9 411.5 203.2 426.4 172.9 2.5 4 84
261.8 - - 20.0 261.8 2.5 6 4
261.8 - - 25.0 261.8 2.5 6 5
261.8 - - 30.1 261.8 2.5 6 6
261.8 - - 35.2 261.8 2.5 6 7
261.8 25.4 - 40.3 261.8 2.5 6 8
261.8 35.6 - 50.5 261.8 2.5 6 10
261.8 45.7 - 60.6 261.8 2.5 6 12
261.8 55.9 - 70.8 261.8 2.5 6 14
261.8 66.0 - 80.9 261.8 2.5 6 16
261.8 91.4 - 106.3 261.8 2.5 6 21
261.8 127.0 - 141.9 261.8 2.5 6 28
261.8 198.1 101.6 213.0 261.8 2.5 6 42
261.8 304.8 157.5 319.7 261.8 2.5 6 63
261.8 411.5 203.2 426.4 261.8 2.5 6 84
395.1 411.5 203.2 426.4 391.5 2.5 9 84