Panel frontal para unidades enchufables tipo bastidor, parte frontal anodizada y parte trasera cromada, opción de apantallamient

Imagen para Panel frontal para unidades enchufables tipo bastidor, parte fro de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Al, 2.5 mm, front anodized, rear iridescent green chromated, with lateral slots for EMC stainless steel gasket (please order separately), pressed-in alignment pin; trapezium shaped handle, gray, PPE, UL 94 V‐1
  • Front panel can be modified with Front Panel Express service
  • Front panel with handle to bolt onto HF plug-in unit

    Surface:

    Front anodized, rear chromated

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Stainless Steel Gasket

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Height U For case height [U] Width HP A Thickness mm B
Número de catálogo Height U For case height [U] Width HP A Thickness mm B
3 3 7 32.22 2,5 -
3 128.4 10 50.46 2,5 35.56
3 128.4 12 60.62 2,5 45.72
3 128.4 14 70.78 2,5 55.88
3 128.4 21 106.34 2,5 91.44
3 128.4 28 141.9 2,5 127.0