Front Panel, front anodized and rear chromated, unshielded, bottom hinged assembly

Imagen para Front Panel, front anodized and rear chromated, unshielded, bottom hinged assembly de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Unshielded
  • Mounts on horizontal rails
  • Front panel can be unhinged at 135° (not ratiopacPRO) opening angle
  • The usable width is not restricted
  • Suitable for subracks (europacPRO) and cases (ratiopacPRO, propacPRO, compacPRO)

    Note:

    Front panel can be removed in opened position (> 135°)

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Surface:

    Al, Anodized, Untreated Edges

    Assembly:

    Hinged - Bottom

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo Height U Height mm For case height [U] Width HP A B mm Thickness mm D C
Número de catálogo Height U Height mm For case height [U] Width HP A B mm Thickness mm D C
3 128.4 128.4 28 141.9 127.0 2.5 - -
3 128.4 128.4 42 213.0 198.1 2.5 86.4 -
3 128.4 128.4 63 319.7 304.8 2.5 137.2 -
3 128.4 128.4 84 426.4 411.5 2.5 193.0 203.2
4 172.9 172.9 42 213.0 198.1 2.5 86.4 -
4 172.9 172.9 63 319.7 304.8 2.5 137.2 -
4 172.9 172.9 84 426.4 411.5 2.5 193.0 203.2
6 261.75 261.8 42 213.0 198.1 2.5 86.4 -
6 261.75 261.8 63 319.7 304.8 2.5 137.2 -
6 261.75 261.8 84 426.4 411.5 2.5 193.0 203.2