Frame type plug-in units PRO, 3, 6 U kits, side panel with cooling fin, front panel shielded/unshielded

Imagen para Frame type plug-in units PRO, 3, 6 U kits, side panel with cooli de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Right side panel with cooling fins to improve heat dissipation; left side panel extrusion with groove to insert a PCB (board position in accordance with standard in left side panel only)
  • With 10 W installed heat dissipation loss the internal temperature falls by approx. 5°C
  • with an installed heat dissipation loss of 10 W, internal temperature falls by approx. 5°C
  • with cut-out for one connector in accordance with EN 60603‐2, DIN 41612
  • Cover plate without perforation

    Note:

    To fit further boards without rear connector, guide rail (part no. 24812-301) and ’Board fixing from slot 2’ (part no. 24812-301 + screw part no. 24560-178) are required, 2 guide rails, 2 rear panel holders and board fixing for slot 1 and one slot 2 are already included

    Surface:

    Aluminum, Front Anodized - Rear Conductive

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Textile Gasket

    Type:

    Kits

    Mechanical Shielding:

    Component and Solder Side

    Cooling:

    Fins

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
167.0 128.4 2.5 3 14
167.0 128.4 2.5 3 21
167.0 261.8 2.5 6 14
167.0 261.8 2.5 6 21
227.0 261.8 2.5 6 14
227.0 261.8 2.5 6 21