Frame-type plug-in units PRO, 3 U kits, front panel shielded, textile gasket

Imagen para Frame-type plug-in units PRO, 3 U kits, front panel shielded, te de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Cover plate with perforation, for guide rails (airflow approx. 60 %); please order guide rails separately
  • Rear panel with cut-out for multiple connectors
  • Extruded side panels with groove to right and left, to insert a PCB (board position in accordance with standard in left side panel only)

    Surface:

    Anodized

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Textile Gasket

    Type:

    Kits

    Mechanical Shielding:

    Component and Solder Side

    Cooling:

    Perforations

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
167.0 128.4 2.5 3 8
167.0 128.4 2.5 3 10
167.0 128.4 2.5 3 12
167.0 128.4 2.5 3 14
167.0 128.4 2.5 3 21
167.0 128.4 2.5 3 28
167.0 128.4 2.5 3 42
167.0 261.8 2.5 6 8
167.0 261.8 2.5 6 10
167.0 261.8 2.5 6 12
167.0 261.8 2.5 6 14
167.0 261.8 2.5 6 21
167.0 261.8 2.5 6 28
167.0 261.8 2.5 6 42
227.0 128.4 2.5 3 8
227.0 128.4 2.5 3 10
227.0 128.4 2.5 3 12
227.0 128.4 2.5 3 14
227.0 128.4 2.5 3 21
227.0 128.4 2.5 3 28
227.0 128.4 2.5 3 42
227.0 261.8 2.5 6 8
227.0 261.8 2.5 6 10
227.0 261.8 2.5 6 12
227.0 261.8 2.5 6 14
227.0 261.8 2.5 6 21
227.0 261.8 2.5 6 28
227.0 261.8 2.5 6 42