19" cable through ducting

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounting height 1 U or 2 U

    Accessory category:

    Mechanical Accessories

    Accessory type:

    19" front panel

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color
 
Número de catálogo Color/Surface Thickness mm Description Height U Height mm
Número de catálogo Color/Surface Thickness mm Description Height U Height mm
RAL 7021 1.5 cable ductinng opening 27.5 x 438mm 1 43.6
RAL 7035 1.5 cable ductinng opening 27.5 x 438mm 1 43.6
RAL 7021 1.5 cable ductinng opening 72 x 438mm 2 88.1
RAL 7035 1.5 cable ductinng opening 72 x 438mm 2 88.1