19" chassis

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Optional writing surface
  • Load-carrying capacity 15 kg
  • Optional writing surface
  • Static load-carrying capacity 15 kg

    Accessory category:

    Mechanical Accessories

    Accessory type:

    19" drawer

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color / Surface
 
Número de catálogo Description Color/Surface Height U Height mm Dimension h mm Material
Número de catálogo Description Color/Surface Height U Height mm Dimension h mm Material
19" drawer, RAL 7035, 1 U RAL 7035 1 41.6 30.0 -
19" drawer, RAL 7035, 2 U RAL 7035 2 86.0 73.0 -
19" drawer, frontpanel anodised, 1 U anodised 1 41.6 30.0 -
19" drawer, frontpanel anodised, 2 U anodised 2 86.0 73.0 -
19" drawer, frontpanel anodised, 3 U anodised 3 130.5 117.0 -
19" drawer, RAL 7035, 3 U RAL 7035 3 130.5 117.0 -
19" drawer, RAL 7021, 1 U RAL 7021 1 41.6 30.0 -
19" drawer, RAL 7021, 2 U RAL 7021 2 86.0 73.0 -
19" drawer, RAL 7021, 3 U RAL 7021 3 130.5 117.0 -
Writing surface for 19" drawer - - - - steel