Heavy-Duty (load-carrying capacity 400 kg)

Imagen para Heavy-Duty (load-carrying capacity 400 kg) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • With quick-release fastener, includes GND/earthing
  • St. 1mm

    Product family:

    Novastar

    Note:

    Optionally the quarter-turn fastener can be fitted with a side panel lock

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Número de catálogo Height U Height mm Depth mm Colour Width mm
Número de catálogo Height U Height mm Depth mm Colour Width mm
12 767.0 500.0 RAL 7021 -
12 767.0 500.0 RAL 7021 -
12 767.0 500.0 RAL 7021 -
12 767.0 500.0 RAL 7021 -
12 767.0 600.0 RAL 7035 -
12 767.0 600.0 RAL 7021 -
12 767.0 600.0 RAL 7035 -
12 767.0 500.0 RAL 7035 -
12 767.0 500.0 RAL 7035 -
12 767.0 500.0 RAL 7035 -
16 767.0 500.0 RAL 7021 553.0
16 767.0 600.0 RAL 7035 -
16 767.0 500.0 RAL 7035 553.0
16 767.0 600.0 RAL 7021 553.0
16 767.0 600.0 RAL 7035 553.0
16 767.0 800.0 RAL 7021 553.0
16 767.0 800.0 RAL 7035 553.0
16 767.0 600.0 RAL 7021 -
16 767.0 600.0 RAL 7035 -
16 767.0 600.0 RAL 7021 -
20 945.0 500.0 RAL 7021 553.0
20 767.0 600.0 RAL 7035 -
20 945.0 500.0 RAL 7035 553.0
20 945.0 600.0 RAL 7021 553.0
20 945.0 600.0 RAL 7035 553.0
20 945.0 800.0 RAL 7021 553.0
20 945.0 800.0 RAL 7035 553.0
20 767.0 600.0 RAL 7021 -
20 767.0 600.0 RAL 7035 -
20 767.0 600.0 RAL 7021 -
25 1167.0 500.0 RAL 7021 553.0
25 1167.0 800.0 RAL 7035 -
25 1167.0 500.0 RAL 7035 553.0
25 1167.0 600.0 RAL 7021 553.0
25 1167.0 600.0 RAL 7035 553.0
25 1167.0 800.0 RAL 7021 553.0
25 1167.0 800.0 RAL 7035 553.0
25 1167.0 800.0 RAL 7021 -
25 1167.0 800.0 RAL 7035 -
25 1167.0 800.0 RAL 7021 -
34 1567.0 500.0 RAL 7021 553.0
34 1567.0 800.0 RAL 7035 -
34 1567.0 500.0 RAL 7035 553.0
34 1567.0 600.0 RAL 7021 553.0
34 1567.0 600.0 RAL 7035 553.0
34 1567.0 800.0 RAL 7021 553.0
34 1567.0 800.0 RAL 7035 553.0
34 1567.0 800.0 RAL 7021 -
34 1567.0 800.0 RAL 7035 -
34 1567.0 800.0 RAL 7021 -
38 1745.0 500.0 RAL 7021 553.0
38 1745.0 800.0 RAL 7035 -
38 1745.0 500.0 RAL 7035 553.0
38 1745.0 600.0 RAL 7021 553.0
38 1745.0 600.0 RAL 7035 553.0
38 1745.0 800.0 RAL 7021 553.0
38 1745.0 800.0 RAL 7035 553.0
38 1745.0 800.0 RAL 7021 -
38 1745.0 800.0 RAL 7035 -
38 1745.0 800.0 RAL 7021 -
43 1967.0 500.0 RAL 7021 553.0
43 1967.0 800.0 RAL 7035 -
43 1967.0 500.0 RAL 7035 553.0
43 1967.0 600.0 RAL 7021 553.0
43 1967.0 600.0 RAL 7035 553.0
43 1967.0 800.0 RAL 7021 553.0
43 1967.0 800.0 RAL 7035 553.0
43 1967.0 800.0 RAL 7021 -
43 1967.0 800.0 RAL 7035 -
43 1967.0 800.0 RAL 7021 -
47 2145.0 500.0 RAL 7021 553.0
47 2145.0 800.0 RAL 7035 -
47 2145.0 500.0 RAL 7035 553.0
47 2145.0 600.0 RAL 7021 553.0
47 2145.0 600.0 RAL 7035 553.0
47 2145.0 800.0 RAL 7021 553.0
47 2145.0 800.0 RAL 7035 553.0
47 2145.0 800.0 RAL 7021 -
47 2145.0 800.0 RAL 7035 -
47 2145.0 800.0 RAL 7021 -