Frame heavy-duty 800 kg

Imagen para Frame heavy-duty 800 kg de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Static load-carrying capacity 800 kg
  • Welded, finish powder-coated, black gray, RAL 7021
  • St, 1.5 mm, zinc-plated, with central GND/earthing point
  • Please order adjustable feet or castors separately

    Product family:

    Varistar

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Depth mm
 
Número de catálogo Height U Height mm Width mm Depth mm Colour
Número de catálogo Height U Height mm Width mm Depth mm Colour
24 1200.0 600.0 600.0 RAL 7021
24 1200.0 600.0 800.0 RAL 7021
24 1200.0 600.0 900.0 RAL 7021
24 1200.0 600.0 1000.0 RAL 7021
24 1200.0 600.0 1100.0 RAL 7021
24 1200.0 600.0 1200.0 RAL 7021
24 1200.0 800.0 600.0 RAL 7021
24 1200.0 800.0 800.0 RAL 7021
24 1200.0 800.0 900.0 RAL 7021
24 1200.0 800.0 1000.0 RAL 7021
29 1400.0 600.0 600.0 RAL 7021
29 1400.0 600.0 800.0 RAL 7021
29 1400.0 600.0 900.0 RAL 7021
29 1400.0 600.0 1000.0 RAL 7021
29 1400.0 800.0 600.0 RAL 7021
29 1400.0 800.0 800.0 RAL 7021
29 1400.0 800.0 900.0 RAL 7021
29 1400.0 800.0 1000.0 RAL 7021
33 1600.0 600.0 600.0 RAL 7021
33 1600.0 600.0 800.0 RAL 7021
33 1600.0 600.0 900.0 RAL 7021
33 1600.0 600.0 1000.0 RAL 7021
33 1600.0 800.0 600.0 RAL 7021
33 1600.0 800.0 800.0 RAL 7021
33 1600.0 800.0 900.0 RAL 7021
33 1600.0 800.0 1000.0 RAL 7021
38 1800.0 600.0 600.0 RAL 7021
38 1800.0 600.0 800.0 RAL 7021
38 1800.0 600.0 900.0 RAL 7021
38 1800.0 600.0 1000.0 RAL 7021
38 1800.0 800.0 600.0 RAL 7021
38 1800.0 800.0 800.0 RAL 7021
38 1800.0 800.0 900.0 RAL 7021
38 1800.0 800.0 1000.0 RAL 7021
42 2000.0 600.0 600.0 RAL 7021
42 2000.0 600.0 800.0 RAL 7021
42 2000.0 600.0 900.0 RAL 7021
42 2000.0 600.0 1000.0 RAL 7021
42 2000.0 600.0 1100.0 RAL 7021
42 2000.0 600.0 1200.0 RAL 7021
42 2000.0 800.0 600.0 RAL 7021
42 2000.0 800.0 800.0 RAL 7021
42 2000.0 800.0 900.0 RAL 7021
42 2000.0 800.0 1000.0 RAL 7021
42 2000.0 800.0 1100.0 RAL 7021
42 2000.0 800.0 1200.0 RAL 7021
47 2200.0 600.0 600.0 RAL 7021
47 2200.0 600.0 800.0 RAL 7021
47 2200.0 600.0 900.0 RAL 7021
47 2200.0 600.0 1000.0 RAL 7021
47 2200.0 600.0 1100.0 RAL 7021
47 2200.0 600.0 1200.0 RAL 7021
47 2200.0 800.0 600.0 RAL 7021
47 2200.0 800.0 800.0 RAL 7021
47 2200.0 800.0 900.0 RAL 7021
47 2200.0 800.0 1000.0 RAL 7021
47 2200.0 800.0 1100.0 RAL 7021
47 2200.0 800.0 1200.0 RAL 7021