VARISTAR Seismic, Bellcore Zone 4, 250 kg dynamic load, EMC shielded

Imagen para VARISTAR Seismic, Bellcore Zone 4, 250 kg dynamic load, EMC shielded de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 10130-195
Back To Product
  • Doors with 4-point locking and screw‐fixed side panels
  • Static load‐carrying capacity 1600 kg
  • Dynamic load‐carrying capacity of 250 kg
  • Type of Protection IP55
  • Earthquake secure up to Bellcore Zone 4
  • Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)
  • Customised solutions with higher loading are available

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Other dimensions and versions available on request

    Degree of protection:

    IP 55 or NEMA 12

    Shielding:

    Yes

    Type:

    Floor-standing cabinet

    Load:

    1600 kg/ 3500 lb static

    Certification:

    Seismic Bellcore Zone 4

    Dynamic Load:

    250 kg dynamic

    Color:

    RAL 7035 / RAL7021

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Modificar producto modify product
Añadir artículo a una lista de proyectos add item to project list
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 800.0
Height mm 2000.0
Width mm 600.0
Depth D mm 800.0
Height U 42

El suministro incluye:

Artículo Cantidad Descripción
1 1 Welded basic frame, Heavy‐Duty, St profile, RAL 7021, with strengthening brackets
2 1 Earthquake base, St, RAL 7021
3 1 EMC, flat top cover, flush, St, finish AlZn, exterior RAL 7021
4 1 Front door, St, finish AlZn, powder‐coated RAL 7035, 180° hinge, 4‐point locking, lever handle
5 1 Rear panel, screw fixed, St, finish AlZn, powder‐coated RAL 7035
6 2 Side panel, screw fixed, St, finish AlZn, powder‐coated RAL 7035
7 1 Base plate, one‐piece, St, finish AlZn
8 2 19" panel/slide mount with EIA perforation, St, finish AlZn, front mounted, depth‐adjustable in 25 mm increments
9 1 GND/earthing kit, enclosed loose

Accesorios

Artículo
Thmbnail Image Lifting eye for top cover, PU 4 pieces 23130-072 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image DIN profile half cylinder, common locking, key type 333, for lever handle (1 key fits all locks) incl. 2 keys 25127-995 Añadir artículo a una lista de proyectos add item to project list