Varistar EMC, IP 55

Imagen para Varistar EMC, IP 55 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Type of protection IP 55
  • Doors with 4‐point locking and screw‐fixed side panels
  • Static load‐carrying capacity 800 kg
  • Base plate versions without cable ducting/with cable ducting
  • Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Further dimensions and version available on ServicePlus EMC. Please order base/plinth separately. For assembly of shelves and slide rails another pair of panel/slide mounts is necessary

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    Yes

    Door/rear panel:

    Plain front and rear doors

    Type:

    Floor-standing cabinet

    Load:

    800 kg/ 1750 Ib static

    Material:

    Steel frame and steel cladding

    Dynamic Load:

    not tested

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Height U Height mm Width mm Depth mm Colour Material Shielding at 1 GHz
Número de catálogo Height U Height mm Width mm Depth mm Colour Material Shielding at 1 GHz
42 2000.0 600.0 800.0 RAL 7035 St 60 dB
42 2000.0 600.0 800.0 RAL 7035 St 60 dB
42 2000.0 600.0 800.0 RAL 7035 St 60 dB
42 2000.0 600.0 800.0 RAL 7035 St 60 dB