VARISTAR LHX 3

Imagen para VARISTAR LHX 3 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Warm air is drawn from above downwards by a fan through the air/water heat exchanger; the air flows through a special air channel in the side panel,Die warme Luft wird von oben mit einem Ventilator nach unten durch den Luft/Wasser-Wärmetauscher geleitet; die Luftführung erfolgt in einem speziellen Luftkanal in den Seitenwänden
  • Cabinet IP 55, RAL 7021, with air/water heat exchanger (3 kW) in the base (telescopic),Schrank IP 55, RAL 7021 mit Luft/Wasser-Wärmetauscher (3 KW) im Sockel (ausziehbar)
  • Static load‐carrying capacity 1000 kg (Heavy‐Duty frame)
  • Cabinet in accordance with protection class IP 55, RAL 7021, with glass front door
  • Very low noise level of 45 dB(A)

    Product family:

    Varistar

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Server cabinet, watercooled

    Load:

    1000 kg/ 3500 Ib static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
 
Número de catálogo Depth mm Height mm Width mm Depth D mm Colour Height U
Número de catálogo Depth mm Height mm Width mm Depth D mm Colour Height U
800.0 2000.0 600.0 800.0 RAL 7021 38
800.0 2200.0 600.0 800.0 RAL 7021 42