Novastar, 19" cabinet with glass door (smoke grey) and rear panel

Imagen para Novastar, 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Static load‐carrying capacity,Statische Traglast
  • Type of protection IP 20,Schutzart IP 20
  • 2 cabinet depths (600 mm, 800 mm), cabinet width 553 mm,2 Schranktiefen (600 mm, 800 mm), Schrankbreite 553 mm
  • Flush cladding parts,Innenliegende Verkleidungsteile
  • All uprights (front and rear) with 19" cut‐outs,Alle Holme (vorne und hinten) mit 19"‐Lochung
  • 2 colours,2 Farbausführungen
  • Bolted, die-cast frame with Al extrusions
  • With glass door (smoke grey) and rear panel

    Product family:

    Novastar

    Delivery Includes:

    assembled

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Floor-standing cabinet

    Material:

    Aluminium frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Número de catálogo Depth mm Height mm Width mm Depth D mm For cabinet width Colour Height U For cabinet height
Número de catálogo Depth mm Height mm Width mm Depth D mm For cabinet width Colour Height U For cabinet height
600.0 589.0 553.0 600.0 553.0 RAL 7021 12 12
600.0 767.0 553.0 600.0 553.0 RAL 7021 16 16
600.0 945.0 553.0 600.0 553.0 RAL 7021 20 20
600.0 1745.0 553.0 600.0 553.0 RAL 7021 38 38
800.0 1745.0 553.0 800.0 553.0 RAL 7021 38 38
600.0 1967.0 553.0 600.0 553.0 RAL 7021 43 43
800.0 1967.0 553.0 800.0 553.0 RAL 7021 43 43
600.0 589.0 553.0 600.0 553.0 RAL 7035/RAL 7021 12 12
600.0 767.0 553.0 600.0 553.0 RAL 7035/RAL 7021 16 16
600.0 945.0 553.0 600.0 553.0 RAL 7035/RAL 7021 20 20
600.0 1745.0 553.0 600.0 553.0 RAL 7035/RAL 7021 38 38
800.0 1745.0 553.0 800.0 553.0 RAL 7035/RAL 7021 38 38
600.0 1967.0 553.0 600.0 553.0 RAL 7035/RAL 7021 43 43
800.0 1967.0 553.0 800.0 553.0 RAL 7035/RAL 7021 43 43