Eurorack, 19" cabinet without front and rear door, RAL 7021/7035

Imagen para Eurorack, 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Colours: RAL 7021 or colour combination RAL 7021/ RAL 7035 (see specification table)
  • Door combination freely selectable,Türkombination frei wählbar
  • 19" cut-outs in front and rear uprights,19"‐Lochung in front‐ und rückseitigen Holmen
  • Flush cladding parts
  • Bolted frame, die-castings and aluminium profiles, with inset covers
  • Protection class IP40
  • Static load-carrying capacity 400 kg

    Product family:

    Eurorack

    Degree of protection:

    IP 40

    Shielding:

    No

    Door/rear panel:

    open front and rear

    Type:

    Floor-standing cabinet

    Load:

    400 kg/ 880 lb static

    Material:

    Aluminium frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Color
 
Número de catálogo Depth mm Height mm Width mm Depth D mm Height U
Número de catálogo Depth mm Height mm Width mm Depth D mm Height U
600.0 1600.0 600.0 600.0 34
600.0 1800.0 600.0 600.0 38
600.0 2000.0 600.0 600.0 43
800.0 1600.0 600.0 800.0 34
800.0 1800.0 600.0 800.0 38
800.0 2000.0 600.0 800.0 43
800.0 2198.0 600.0 800.0 47
800.0 2198.0 600.0 800.0 47
600.0 1567.0 600.0 600.0 34
800.0 1567.0 600.0 800.0 34
600.0 1798.0 600.0 600.0 38
800.0 1798.0 600.0 800.0 38
600.0 2020.0 600.0 600.0 43
800.0 2020.0 600.0 800.0 43