PMC Mezzanine front panels

Imagen para PMC Mezzanine front panels de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Mezzanine front panel is fitted into PMC front panel cut-outs; EMC shielding with conductive O‐ring
  • EMC shielding with conductive O-ring

    Specification:

    PMC / PMC mezzanine

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (O ring)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Material
Quantity
 
Número de catálogo Height mm Qty Description For case height Thickness mm Other Finish
Número de catálogo Height mm Qty Description For case height Thickness mm Other Finish
71.4 1 piece with EMC gasketing 74 2.5 Al, anodised -
74.0 PU 10 pieces with EMC gasketing 74 mm 2.5 Al, anodised -
74.0 1 piece with EMC gasket 74 mm 2.5 Di-cast Zinc, untreated -
74.0 PU 10 pieces with EMC gasketing 74 mm 2.5 Di-cast Zinc, untreated -
74.0 1 piece with EMC gasketing 74 mm 2.5 Di-cast Zinc, Chromated - Black Rough surface structure
74.0 PU 10 pieces with EMC gasketing 74 mm 2.5 Di-cast Zinc, Chromated - Black Rough surface structure
74.0 1 piece with EMC gasketing 74 mm 2.5 Di-cast Zinc, Chrome Plated Rough surface structure
74.0 PU 10 pieces with EMC gasketing 74 mm 2.5 Di-cast Zinc, Chrome Plated Rough surface structure