Comptec, caja, no apantallado, escritorio

Imagen para Comptec, caja, no apantallado, escritorio de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Unshielded
  • Case for individual assembly
  • EMC shielding retrofittable
  • Top cover, base plate and rear panel in steel
  • Available in three versions with: front handles, 19" mounting brackets, 19" mounting brackets with front handles

    Product family:

    Comptec

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Número de catálogo Depth mm Width mm Depth D mm h For case height Height U Width HP
Número de catálogo Depth mm Width mm Depth D mm h For case height Height U Width HP
300.0 520.0 300.0 13.0 3 3 84
400.0 520.0 400.0 13.0 3 3 84
500.0 520.0 500.0 13.0 3 3 84
300.0 520.0 300.0 13.0 4 4 84
400.0 520.0 400.0 13.0 4 4 84
500.0 520.0 500.0 13.0 4 4 84
300.0 520.0 300.0 13.0 6 6 84
400.0 520.0 400.0 13.0 6 6 84
500.0 520.0 500.0 13.0 6 6 84
600.0 520.0 600.0 13.0 6 6 84
400.0 520.0 400.0 13.0 7 7 84
500.0 520.0 500.0 13.0 7 7 84
600.0 520.0 600.0 13.0 7 7 84
400.0 520.0 400.0 13.0 9 9 84
400.0 520.0 400.0 13.0 9 9 84
600.0 520.0 500.0 13.0 9 9 84
500.0 520.0 500.0 13.0 9 9 84
600.0 520.0 600.0 13.0 9 9 84
600.0 520.0 600.0 13.0 9 9 84
400.0 520.0 400.0 13.0 12 12 84
500.0 520.0 500.0 13.0 12 12 84
600.0 520.0 600.0 13.0 12 12 84